Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fig--8501L

Series 8501L - 1/4 Brass Gate Valve, Lead-Free, Full Port, Threaded

Fig--8501L

Series 8501L - 3/8 Brass Gate Valve, Lead-Free, Full Port, Threaded

Fig--8501L

Series 8501L - 1/2 Brass Gate Valve, Lead-Free, Full Port, Threaded

Fig--8501L

Series 8501L - 3/4 Brass Gate Valve, Lead-Free, Full Port, Threaded

Fig--8501L

Series 8501L - 1 Brass Gate Valve, Lead-Free, Full Port, Threaded
Industry Standards/Certifications N/A ANSI/NSF 61.8 California AB1953 lead-free approved ISO 9001:2008 manufacturer
Type N/A Gate Valve
Style N/A Threaded
Valve Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Actuator Type N/A Wheel Handle
Brand N/A SCI
Wheel Nut Material N/A Forged Steel ASTM-AISI-1010
Name Plate Material N/A Aluminium ASTM B-209, Alloy 1100
Hand-Wheel Material N/A Cast Iron ASTM A-48, Class No. 35
Stem Material N/A Brass B16 C36000
Packing Nut Material N/A Brass B16 C36000
Gland Follower Material N/A Brass ASTM B16, C36000
Packing Material N/A Graphite
Bonnet Material N/A Cast Brass ASTM B-584, C89550
Stem Lock Nut Material N/A Brass ASTM B-16, C36000
Disc Material N/A Cast Brass ASTM B-584, C89550
Body Material N/A Cast Brass ASTM B-584, C89550
Lead Content N/A Lead-Free
Cold Working Pressure N/A 200 lb
Working Steam Pressure N/A 125 lb
Product Number N/A 4347000200 N/A 4347000210 N/A 4347000220 N/A 4347000230 N/A 4347000240
UPC Code N/A 9220137035 N/A 9220137036 N/A 9220137037 N/A 9220137038 N/A 9220137039
HPH Code N/A
Weight N/A 0.5 lb N/A 0.5 lb N/A 0.6 lb N/A 0.80 lb N/A 1.1 lb