Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Series-8104

Series 8104 - 1/2 Brass Gate Valve with Drain, Sweat

Series-8104

Series 8104 - 3/4 Brass Gate Valve with Drain, Sweat

Series-8104

Series 8104 - 1 Brass Gate Valve with Drain, Sweat
Industry Standards/Certifications N/A NSF/ANSI 61-8
Type N/A Gate Valve with Drain
Valve Size N/A 1/2 in N/A 3/4 in N/A 1 in
Actuator Type N/A Wheel Handle
Brand N/A SCI
Wheel Nut Material N/A Hot Rolled SAE 1010R
Name Plate Material N/A Aluminium
Hand-Wheel Material N/A Cast Iron
Packing Nut Material N/A Brass B16 C36000
Gland Packing Material N/A PTFE
Bonnet Material N/A Brass B584 C85700
Stem Material N/A Brass B16 C36000
Locknut Material N/A Brass B16 C36000
Disc Material N/A Brass B584 C85700
Body Material N/A Brass B584 C85700
Packing Material N/A NBR
Drain Cap Material N/A Brass B16 C36000
CWP N/A 200 lb
Product Number N/A Contact ASC-ES Sales N/A Contact ASC-ES Sales N/A 4366000000
UPC Code N/A Contact ASC-ES Sales N/A Contact ASC-ES Sales N/A 9220112028
HPH Code N/A
Weight N/A 0.72 lb N/A 1.18 lb N/A 1.26 lb
Application N/A
Size N/A