Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Class 800
  • Socket weld ends forged steel or 316L stainless steel
  • Threaded ends forged steel or 316L stainless steel
  • Bolted bonnet
  • Rising stem
  • NACE MR-0175
Applicable Standards
  • Basic Design: API 602 (9th Edition)
  • Socket Weld: ANSI 16.11
  • Threaded: ANSI B1.20.1
  • Test: API 598
Unit of Measure
Items
Series_3483

SERIES 3483 - 1/4 3483-4-SW, CL800 F-CS GATE VLV

Series_3483

SERIES 3483 - 1/4 3483-4-TE, CL800 F-CS GATE VLV

Series_3483

SERIES 3483 - 1/4 3483-6-SW, CL800 F-CS GATE VLV

Series_3483

SERIES 3483 - 1/4 3483-6-TE, CL800 F-CS GATE VLV

Series_3483

SERIES 3483 - 3/8 3483-4-SW, CL800 F-CS GATE VLV
Industry Standards/Certifications N/A API 602 (9th Edition), API 598, ANSI 16.11 N/A API 602 (9th Edition), API 598, ANSI B1.20.1 N/A API 602 (9th Edition), API 598, ANSI 16.11 N/A API 602 (9th Edition), API 598, ANSI B1.20.1 N/A API 602 (9th Edition), API 598, ANSI 16.11
Type N/A Gate Valve
Style N/A Socket Weld N/A Threaded N/A Socket Weld N/A Threaded N/A Socket Weld
Valve Size N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 3/8 in
Body Material N/A Forged Steel ASTM A105N N/A Forged Steel ASTM A105N N/A 316L Stainless Steel ASTM A182 N/A 316L Stainless Steel ASTM A182 N/A Forged Steel ASTM A105N
Seat Material N/A Stellite
Stem Material N/A 410 Stainless Steel N/A 410 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 410 Stainless Steel
Disc Material N/A 410 Stainless Steel N/A 410 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 410 Stainless Steel
Seat Ring Material N/A 410 Stainless Steel N/A 410 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 410 Stainless Steel
Gasket Material N/A 304 Stainless Steel + Graphite N/A 304 Stainless Steel + Graphite N/A 316 Stainless Steel + Graphite N/A 316 Stainless Steel + Graphite N/A 304 Stainless Steel + Graphite
Bonnet Material N/A Carbon Steel ASTM A105N N/A Carbon Steel ASTM A105N N/A 316L Stainless Steel N/A 316L Stainless Steel N/A Carbon Steel ASTM A105N
Packing Material N/A Graphite
Packing Flange Material N/A 410 Stainless Steel N/A 410 Stainless Steel N/A 316 Stainless Steel N/A 316 Stainless Steel N/A 410 Stainless Steel
Gland Flange Material N/A Carbon Steel ASTM A105N N/A Carbon Steel ASTM A105N N/A 304 Stainless Steel N/A 304 Stainless Steel N/A Carbon Steel ASTM A105N
Gland Studs Material N/A 410 Stainless Steel N/A 410 Stainless Steel N/A B8M Steel N/A B8M Steel N/A 410 Stainless Steel
Gland Nut Material N/A B7M N/A B7M N/A Gr8M Steel N/A Gr8M Steel N/A B7M
Hand Wheel Material N/A Carbon Steel
Hand Wheel Nut Material N/A Carbon Steel
Body Bolt Material N/A B7M Steel ASTM A193 N/A B7M Steel ASTM A193 N/A B8M Steel N/A B8M Steel N/A B7M Steel ASTM A193
Product Number N/A 4371003380 N/A 4371003680 N/A Contact ASC-ES Sales N/A Contact ASC-ES Sales N/A 4371003400
UPC Code N/A 09220140527 N/A 09220138824 N/A Contact ASC-ES Sales N/A Contact ASC-ES Sales N/A 09220140528
HPH Code N/A NA
Weight N/A 4.9 lb