Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Figure 7022 coupling with Gruv-Ring forms a flexible grooved end pipe joint for use on steel pipe. Services for this versatile connection include large O.D. mining applications such as process, tailings and slurries. The coupling’s multi-segment design supplies optimum strength for working pressures to 175 PSl.
Unit of Measure
Items
7022

7022 30 PTD GRUVRING EP GKT W/ZP BLT/NUT

7022

7022 30 PTD GRUVRING T GSKT W/ZP BLT/NUT

7022

7022 30 GAL GRUVRING EP GKT W/ZP BLT/NUT

7022

7022 30 GAL GRUVRING T GSKT W/ZP BLT/NUT

7022

7022 36 PTD GRUVRING EP GKT W/ZP BLT/NUT
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A Weld Ring Gruv-Ring Coupling
Style N/A Grooved
Nominal Size N/A 30 in N/A 30 in N/A 30 in N/A 30 in N/A 36 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint Color: ORANGE N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint Color: ORANGE
Gasket Material N/A EPDM N/A Nitrile N/A EPDM N/A Nitrile N/A EPDM
Gasket Type N/A Standard C Style
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut N/A ASTM A563, Grade A, Zinc Electroplated
Pipe O.D. Range N/A 28.00 - 32.00 in N/A 28.00 - 32.00 in N/A 28.00 - 32.00 in N/A 28.00 - 32.00 in N/A 34.00 - 38.00 in
Applied Gruv-Ring O.D. N/A 33.75 in N/A 33.75 in N/A 33.75 in N/A 33.75 in N/A 40.19 in
Number of Segments N/A 6
Coupling Bolts Size N/A 1 1/2 x 5 3/4 in
Coupling Bolts Qty. N/A 6
Lubrication N/A Standard Gruvlok, Gruvlok Xtreme™
Application N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. N/A Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. N/A Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS.
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 230 ºF N/A 180 ºF N/A 230 ºF N/A 180 ºF N/A 230 ºF
Max. Working Pressure N/A 175 psi
Max. End Load N/A 156558 lb N/A 156558 lb N/A 156558 lb N/A 156558 lb N/A 221978 lb
Range of Pipe End Separation N/A 0-1/2 in
Deflection from CL Per Coupling N/A 0.85° N/A 0.85° N/A 0.85° N/A 0.85° N/A 0.72°
Deflection from CL of Pipe N/A 0.18 in/ft N/A 0.18 in/ft N/A 0.18 in/ft N/A 0.18 in/ft N/A 0.15 in/ft
Product Number N/A 0391000304 N/A 0391000601 N/A 0391001302 N/A 0391001609 N/A 0391000353
UPC Code N/A 69029183044 N/A 69029183066 N/A 69029183580 N/A 69029183640 N/A 69029183045
HPH Code N/A
Weight N/A 250.00 lb N/A 250.00 lb N/A 250.00 lb N/A 250.00 lb N/A 290 lb