Batch CAD Cart (0)
  • Cart is empty
Fig. 70 Gruvlok SlideFLEX coupling is a lightweight, high-performance, ready-for-installation coupling.The slide action eases assembly time and effort and the patented gasket provides four separate sealing surfaces for added protection. The SlideFLEX fig 70 coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, Gruvlok grooved-end fittings, and valves. It allows for pressures between full vacuum up to 1000 psi on roll or cut grooved carbon steel standard wall pipe.
Unit of Measure
Items
Fig-70-Angle_HR

70 2 GAL SLIDEFLEX EP GKT CPLG

Fig-70-Angle_HR

70 2 GAL SLIDEFLEX T GKT CPLG

Fig-70-Angle_HR

70 2 SLIDEFLEX EP GSKT CPLG

Fig-70-Angle_HR

70 2 SLIDEFLEX T GSKT CPLG

Fig-70-Angle_HR

70 2 1/2 GAL SLIDEFLX EP GKT CPL
Type N/A Ready For Installation Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 in N/A 2 in N/A 2-1/2 in
Housing Material N/A Ductile Iron
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized (optional)
Gasket Type N/A SlideFLEX
Gasket Material N/A EP N/A T N/A EP N/A T N/A EP
Bolt Material N/A EcoGuard
Max. Working Pressure N/A 1000 psi
Max. End Load N/A 4430 lb N/A 4430 lb N/A 4430 lb N/A 4430 lb N/A 6492 lb
Coupling Bolts Size N/A 5/8 x 3 1/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390113400 N/A 0390113440 N/A 0390010400 N/A 0390010440 N/A 0390113402
HPH Code N/A
UPC Code N/A 65280808055 N/A 65280808061 N/A 65280808043 N/A 65280808049 N/A 65280808056
Weight N/A 3.77 lb N/A 3.77 lb N/A 3.77 lb N/A 3.77 lb N/A 4.15 lb