Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fig. 7001-2 introduces new 2-piece large diameter standard groove couplings. Uses standard grooves (conforming to AWWA C-606). No special grooves or grooving tools needed. Pressures to 350 P.S.I. on cut or roll grooved pipe with a wall thickness of 0.250" or greater. No special fittings needed. No special valves needed. Up to 23% less weight than competitive models. Sizes: 14" through 24".
Unit of Measure
Items
7001-2

7001-2 16 PTD STD E FG GKT CPG

7001-2

7001-2 16 GAL STD E FG GKT CPL

7001-2

7001-2 16 PTD STD T FG GKT CPG

7001-2

7001-2 16 GAL STD T FG GKT CPL

7001-2

7001-2 18 PTD STD E FG GKT CPG
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A Flexible Coupling
Style N/A Grooved
Nominal Size N/A 16 in N/A 16 in N/A 16 in N/A 16 in N/A 18 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE
Gasket Material N/A EPDM N/A EPDM N/A Nitrile N/A Nitrile N/A EPDM
Gasket Type N/A Flush Gap
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut N/A ASTM A563, Grade A, Zinc Electroplated
Coupling Bolts Size N/A 1 x 5 1/2 in
Coupling Bolts Qty. N/A 2
Lubrication N/A Standard Gruvlok, Gruvlok Xtreme™
Application N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. Not for use in petroleum applications. N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. Not for use in petroleum applications. N/A Recommended for petroleum applications. Air with oil vapors and vegetable and mineral oils. Not for use in hot water or hot air. N/A Recommended for petroleum applications. Air with oil vapors and vegetable and mineral oils. Not for use in hot water or hot air. N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. Not for use in petroleum applications.
Min. Service Temperature Range N/A -40 ºF N/A -40 ºF N/A -20 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 230 ºF N/A 230 ºF N/A 180 ºF N/A 180 ºF N/A 230 ºF
Max. Working Pressure N/A 350 psi
Max. End Load N/A 70372 lb N/A 70372 lb N/A 70372 lb N/A 70372 lb N/A 89064 lb
Range of Pipe End Separation N/A 0-3/32 in
Deflection from CL Per Coupling N/A 0° 20' N/A 0° 20' N/A 0° 20' N/A 0° 20' N/A 0° 18'
Deflection from CL of Pipe N/A 0.07 in/ft N/A 0.07 in/ft N/A 0.07 in/ft N/A 0.07 in/ft N/A 0.06 in/ft
Min. Specified Torque N/A 250 lb·ft
Max. Specified Torque N/A 300 lb·ft
Product Number N/A 0390004703 N/A 0390096907 N/A 0390005403 N/A 0390097202 N/A 0390004711
UPC Code N/A 69029126983 N/A 69029126993 N/A 69029127016 N/A 69029127026 N/A 69029126985
HPH Code N/A 605GR0016 N/A 605GR7304U N/A 605GR7304W N/A 605GR7304V N/A 605GR0017
Weight N/A 46.90 lb N/A 46.90 lb N/A 46.90 lb N/A 46.90 lb N/A 61.3 lb