ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.
ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).
Items |
1 x 10-TUBING NIPPLE-10RD BE-STD-J55 TUBING NIPPLE 1 10RD BEX10 STD J55 |
1 x 10-TUBING NIPPLE-UP 10RD BE-STD-J55 TUBING NIPPLE 1UP 10RD BEX10 STD J55 |
1 x 10-TUBING NIPPLE-UP 10RD BE-XH-J55 TUBING NIPPLE 1UP 10RD BEX10 XH J55 |
1 x 10-TUBING NIPPLE-10RD BE-XH-J55 TUBING NIPPLE 1 10RD BEX10 XH J55 |
1 x 12-TUBING NIPPLE-10RD x LP-STD-J55 TUBING NIPPLE 1 10RDXLPX12 STD J55 |
|||||
Industry Standards/Certifications | N/A API 5B, API 5CT, ASME B1.20.1, ASME B16.9 | N/A API 5B, API 5CT, ASME B1.20.1, ASME B16.9 | N/A API 5B, API 5CT, ASME B1.20.1, ASME B16.9 | N/A API 5B, API 5CT, ASME B1.20.1, ASME B16.9 | N/A API 5B, API 5CT, ASME B1.20.1 | |||||
Type | N/A Nipple | |||||||||
Style | N/A Tubing | |||||||||
Nominal Size | N/A 1 x 10 in | N/A 1 x 10 in | N/A 1 x 10 in | N/A 1 x 10 in | N/A 1 x 12 in | |||||
Material | N/A J55 | |||||||||
Finish | N/A Yellow | N/A Yellow | N/A Yellow | N/A Yellow | N/A Yellow x Silver | |||||
Class | N/A STD | N/A STD | N/A XH | N/A XH | N/A STD | |||||
Product Number | N/A 0338499445 | N/A 0338499502 | N/A 0338527625 | N/A 0338527666 | N/A 0338227945 | |||||
UPC Code | N/A 69029126707 | N/A 69029126710 | N/A 69029126765 | N/A 69029126768 | N/A 69029141479 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 1.68 lb | |||||
|