ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
J.B. Smith oil country tubular fittings, swages and bull plugs add an important dimension to the industry’s leading line of flow control products offered by Anvil. J.B. Smith is a respected name and its products are well known for high quality and consistency
Unit of Measure
Items
Fig--JSC---Sub-Coupling

JSC 1UP 10RDX1 10RD J55 SUB CPLG

Fig--JSC---Sub-Coupling

JSC 1UP 10RDX1 10RD N80 SUB CPLG

Fig--JSC---Sub-Coupling

JSC 11/4UP 10RDX11/4 10RD J55 SUB CPLG

Fig--JSC---Sub-Coupling

JSC 11/2 10RDX1LP CPLG

Fig--JSC---Sub-Coupling

JSC 11/2UP 10RDX11/2 10RD J55 SUB CPLG
Type N/A Sub Coupling
Connection Type N/A FNPTxFNPT
Nominal Size N/A 1 x 1 in N/A 1 x 1 in N/A 1-1/4 x 1-1/4 in N/A 1-1/2 x 1 in N/A 1-1/2 x 1 1/2 in
Material N/A Grade J-55 N/A Grade N-80 N/A Grade J-55 N/A ASTM A234 N/A Grade J-55
Product Number N/A 0338232317 N/A 0338232390 N/A 0338232291 N/A 0338232309 N/A 0338231988
UPC Code N/A 69029141916 N/A 69029141924 N/A 69029141914 N/A 69029141915 N/A 69029141883
HPH Code N/A NA
Weight N/A 1.4 lb N/A 1.75 lb N/A 1.82 lb N/A 3.5 lb N/A 2.2 lb