Batch CAD Cart (0)
  • Cart is empty
  • UL Listed 2" Bend Radius.
  • UL & FM Listed for 175psi.
  • 36" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
  • 1" NPT or grooved SLT inlet.
  • Easy to verify bend radius.
  • Adjustable sprinkler height.
  • Confined space 6 1/4" clearance.
  • Installation with suspended ceilings, dry wall, and more.
Unit of Measure
Items
Flexhead-Super-Flex

20XXSF-SLT 36X1/2 SUPERFLEX HOSE (2036SF-50)

Flexhead-Super-Flex

20XXSF-SLT 48X1/2 SUPERFLEX HOSE (2048SF-50)

Flexhead-Super-Flex

20XXSF-SLT 72X1/2 SUPERFLEX HOSE (2072SF-50)

Flexhead-Super-Flex

20XXSF-SLT 36X1/2 SUPERFLEX HOSE HDG (2036SF-50)

Flexhead-Super-Flex

20XXSF-SLT 48X1/2 SUPERFLEX HOSE HDG (2048SF-50)
Industry Standards/Certifications N/A FM/UL Approved
Type N/A FlexHead® Hose
Style N/A SuperFlex™ Hose
Max Temperature N/A 300 ºF
Max Working Pressure N/A 175 psi
Outlet Type N/A FNPT
Outlet Size (in) N/A 1/2
Inlet Type N/A Coupling
Inlet Size (in) N/A 1
Coupling Type N/A 74FP Size 1" or 1 1/4"
Coupling Coatings N/A Painted N/A Painted N/A Painted N/A Galvanized N/A Galvanized
Hose Assembly Length N/A 36 in N/A 48 in N/A 72 in N/A 36 in N/A 48 in
Min Bend Radius FM N/A 7 in
Min Bend Radius UL N/A 2 in
Number of 90o Bends FM N/A 2 N/A 3 N/A 4 N/A 2 N/A 3
Number of 90o Bends UL N/A 5 N/A 8 N/A 12 N/A 5 N/A 8
Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM N/A 16.2 ft N/A 28.7 ft N/A 53.9 ft N/A 16.2 ft N/A 28.7 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM N/A 16.9 ft N/A 29.3 ft N/A 54.3 ft N/A 16.9 ft N/A 29.3 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM N/A 11.5 ft N/A 15.4 ft N/A 23.2 ft N/A 11.5 ft N/A 15.4 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM N/A
Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM N/A
Equiv Length of 1in Dia, Sch 40 Pipe, UL N/A 30 ft N/A 47 ft N/A 71 ft N/A 30 ft N/A 47 ft
Product Number N/A 3640006522 N/A 3640006524 N/A 3640006526 N/A 3640008262 N/A 3640008264
UPC Code N/A 65280801913 N/A 65280801914 N/A 65280801915 N/A 65280802533 N/A 65280802534
HPH Code N/A
Weight N/A 4.0 lb N/A 4.5 lb N/A 5.5 lb N/A 4.0 lb N/A 4.5 lb