Batch CAD Cart (0)
  • Cart is empty
  • Best flow characteristics in the industry.
  • 36" to 72" Hose Lengths.
  • 1/2", 3/4", & 1" Outlets.
  • 1 1/4" NPT or cut grooved inlet.
Unit of Measure
Items
sprinkler-hoses-straight-model-300x94

20XXF 36X1 1.25 HOSE (2036F-100)

sprinkler-hoses-straight-model-300x94

20XXF 48X1 1.25 HOSE (2048F-100)

sprinkler-hoses-straight-model-300x94

20XXF 72X1 1.25 HOSE (2072F-100)

sprinkler-hoses-straight-model-300x94

20XXF 36X1/2 1.25 HOSE (2036F-50)

sprinkler-hoses-straight-model-300x94

20XXF 48X1/2 1.25 HOSE (2048F-50)
Industry Standards/Certifications N/A FM/UL Approved
Type N/A FlexHead® Hose
Style N/A Standard 1 1/4" Hose
Max Temperature N/A 300 ºF
Max Working Pressure N/A 175 psi
Outlet Type N/A FNPT
Outlet Size (in) N/A 1 N/A 1 N/A 1 N/A 1/2 N/A 1/2
Inlet Type N/A MNPT
Inlet Size (in) N/A 1 1/4
Hose Assembly Length N/A 36 in N/A 48 in N/A 72 in N/A 36 in N/A 48 in
Min Bend Radius FM N/A 7 in
Number of 90º Bends FM N/A 2 N/A 3 N/A 4 N/A 1 N/A 2
Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM N/A N/A N/A N/A 4.1 ft N/A 5.4 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM N/A N/A N/A N/A 4.1 ft N/A 5.6 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM N/A N/A N/A N/A 4.1 ft N/A 5.7 ft
Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM N/A
Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM N/A
Equiv Length of 1in Dia, Sch 40 Pipe, 22.4k FM N/A 3.3 ft N/A 5.2 ft N/A 7.6 ft N/A N/A
Equiv Length of 1in Dia, Sch 40 Pipe, 28k FM N/A 3.5 ft N/A 5.4 ft N/A 9.4 ft N/A N/A
Product Number N/A 3640004740 N/A 3640005680 N/A 3640007400 N/A 3640004760 N/A 3640005720
UPC Code N/A 65280801193 N/A 65280801240 N/A 65280801326 N/A 65280801194 N/A 65280801242
HPH Code N/A
Weight N/A