Items |
![]() 4-389-Black 389 4 BLK CI CORED BAR PLUG |
![]() 5-389-Black 389 5 BLK CI CORED BAR PLUG |
![]() 6-389-Black 389 6 BLK CI CORED BAR PLUG |
![]() 8-389-Black 389 8 BLK CI CORED BAR PLUG |
![]() 4-389-Galvanized 389 4 GALV CI CORED BAR PLUG |
|||||
Industry Standards/Certifications | N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14 | |||||||||
Type | N/A Plug | |||||||||
Style | N/A MNPT | |||||||||
Nominal Size | N/A 4 in | N/A 5 in | N/A 6 in | N/A 8 in | N/A 4 in | |||||
Material | N/A Cast Iron conforming ASTM A-126(A) | |||||||||
Coatings | N/A Black | N/A Black | N/A Black | N/A Black | N/A Galvanized | |||||
Max. Rated Pressure | N/A 175 psi | |||||||||
Product Number | N/A 0318903200 | N/A 0318903242 | N/A 0318903283 | N/A 0318903325 | N/A 0319903209 | |||||
UPC Code | N/A 69029103520 | N/A 69029103521 | N/A 69029103522 | N/A 69029103523 | N/A 69029103773 | |||||
HPH Code | N/A 002GR1633 | N/A 002GR1634 | N/A 002GR1635 | N/A 002GR1636 | N/A 002GR3633 | |||||
Weight | N/A 3.82 lb | N/A 6.5 lb | N/A 9.94 lb | N/A 20.26 lb | N/A 3.82 lb | |||||
|