ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP709R-EPDM-HR

CS 3/4MSX1/2P E RED ADPTR CPLG

SP709R-HNBR-HR

CS 3/4MSX1/2P HNBR RED ADPTCPL

SP709R-EPDM-HR

CS 1MSX1/2P EPDM RED ADPTR CPL

SP709R-HNBR-HR

CS 1MSX1/2P HNBR RED ADPTR CPL

SP709R-EPDM-HR

CS 1MSX3/4P EPDM RED ADPTR CPL
Type N/A Reducer Smart Connect FTG x P
Nominal Size N/A 3/4 x 1/2 in N/A 3/4 x 1/2 in N/A 1 x 1/2 in N/A 1 x 1/2 in N/A 1 x 3/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP709R
Product Number N/A 4342013000 N/A 4342003000 N/A 4342013010 N/A 4342003010 N/A 4342013020
UPC Code N/A 65280818037 N/A 65280817829 N/A 65280818038 N/A 65280817830 N/A 65280818039
HPH Code N/A 212SI9511A N/A 212SI9638A N/A 212SI9511C N/A 212SI9638B N/A 212SI9511E
Weight N/A 0.292 lb N/A 0.292 lb N/A 0.371 lb N/A 0.371 lb N/A 0.395 lb