ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP700-EPDM-HR

CS 1/2P EPDM END CAP

SP700-HNBR-HR

CS 1/2P HNBR END CAP

SP700-EPDM-HR

CS 3/4P EPDM END CAP

SP700-HNBR-HR

CS 3/4P HNBR END CAP

SP700-EPDM-HR

CS 1P EPDM END CAP
Type N/A Cap
Nominal Size N/A 1/2 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP700
Product Number N/A 4342012000 N/A 4342002000 N/A 4342012010 N/A 4342002010 N/A 4342012020
UPC Code N/A 65280817992 N/A 65280817784 N/A 65280817993 N/A 65280817785 N/A 65280817994
HPH Code N/A 212SI9541A N/A 212SI9641A N/A 212SI9541B N/A 212SI9641B N/A 212SI9541C
Weight N/A 0.17 lb N/A 0.17 lb N/A 0.232 lb N/A 0.232 lb N/A 0.354 lb