Batch CAD Cart (0)
  • Cart is empty
    TrimFit® Butterfly Valves close slowly to prevent water hammer. They are designed to be installed in any orientation and monitored to signal if the valve is opened or closed. UL Listed and FM Approved for use in a fire sprinkler system.
    Packing Gland with Adjustable Glands shall be accessible for tightening stem seals without the disassembly of the valve or operator.
Unit of Measure
Items
06-504

06-504 - Butterfly Valve 1 FNPT, BRZ 3

06-504

06-504 - Butterfly Valve 1 1/4 FNPT, BRZ

06-504

06-504 - Butterfly Valve 1 1/2 FNPT, BRZ

06-504

06-504 - Butterfly Valve 2 FNPT, BRZ 3

06-504

06-504 - Butterfly Valve 2 1/2 FNPT, BRZ3
Industry Standards/Certifications N/A UL Listed, FM Approved N/A UL/ULc Listed, FM Approved N/A UL/ULc Listed, FM Approved N/A UL/ULc Listed, FM Approved N/A UL/ULc Listed, FM Approved
Type N/A Butterfly Valve
Style N/A TrimFit®
Valve Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in N/A 2 1/2 in
Body Material N/A Bronze ASTM 584 C83600
Disc Material N/A SS304
Handwheel Material N/A ASTM A216 WCB
Seat Material N/A ASTM D2000 Viton
Indicator Material N/A Powder Metal
Housing Material N/A Forged Brass JIS C3771 (Ref. ASTM C37700)
Cover Material N/A Forged Brass JIS C3771 (Ref. ASTM C37700)
Switch rating N/A 10.1 Amps/125/250 VAC-60Hz
Actual switch application rating N/A 10 Amps/115 VAC-60Hz
0.5 Amps/28 VDC
Application N/A Indoor/Outdoor Use
Rated Working Pressure N/A 300 psi
Product Number N/A 4324000000 N/A 4324000002 N/A 4324000004 N/A 4324000006 N/A 4324000008
UPC Code N/A 87989800682 N/A 87989800683 N/A 87989800684 N/A 87989800685 N/A 87989800686
HPH Code N/A NA
Weight N/A 3.78 lb N/A 4.12 lb N/A 4.41 lb N/A 5.55 lb N/A 7.83 lb