Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available allowing greater versatility in piping design.
NOTE: 2 1⁄2" x 1 1/4" Figure 7046 cannot be used in cross configuration.
Unit of Measure
Items
Fig-7047

7047 21/2X1X1 PTD T CLMP-T CRS

Fig-7047

7047 21/2X1X1 GAL E CLMP-T CRS

Fig-7047

7047 21/2X1X1 GV T CLP-T CROSS

Fig-7047

7047 21/2X1X1 PTD E CLMP-T CRS

Fig-7047

7047 21/2X1X11/4 GAL T T CROSS
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Clamp-Cross
Style N/A Threaded
Nominal Size N/A 2 1/2 x 1 x 1 in N/A 2 1/2 x 1 x 1 in N/A 2 1/2 x 1 x 1 in N/A 2 1/2 x 1 x 1 in N/A 2 1/2 x 1 x 1 1/4 in
Body Material N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12
Gasket N/A Grade “T” Nitrile N/A Grade “E” EPDM N/A Grade “T” Nitrile N/A Grade “E” EPDM N/A Grade “T” Nitrile
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized (optional)
Min. Service Temperature Range N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF
Max. Service Temperature Range N/A 180 ºF N/A 230 ºF N/A 180 ºF N/A 230 ºF N/A 180 ºF
Max. Working Pressure N/A 500 psi
Product Number N/A 0390086981 N/A 0390090546 N/A 0390082527 N/A 0390088482 N/A 0390082535
UPC Code N/A 69029176582 N/A 69029176503 N/A 69029176748 N/A 69029176478 N/A 69029176749
Weight N/A 4.4 lb N/A 4.4 lb N/A 4.4 lb N/A 4.4 lb N/A 4.5 lb