Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics.
The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak tight reliable seal in both positive pressure and vacuum conditions. The maximum working pressure for all sizes is 500 PSI (34.5 bar) when assembled on standard wall steel pipe.
The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available in various sizes allowing greater versatility in piping design.
NOTE: Variable End Configurations are Possible — Thd x Thd and Gr. x Thd. Sizes — 2" x 1/2" through 8" x 4"
Unit of Measure
Items
Fig-7045

7045 2X1/2PTD UBLT THD E CLMPT

Fig-7045

7045 2X1/2GAL UBLT THD E CLMPT

Fig-7045

7045 2X1/2PTD UBLT THD T CLMPT

Fig-7045

7045 2X1/2GAL UBLT THD T CLMPT

Fig-7045

7045 2X3/4PTD UBLT THD E CLMPT
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Branch Outlets
Style N/A Threaded
Nominal Size N/A 2 x 1/2 in N/A 2 x 1/2 in N/A 2 x 1/2 in N/A 2 x 1/2 in N/A 2 x 3/4 in
Body Material N/A Ductile Iron conforming to ASTM A 536
Gasket N/A Grade “E” EPDM N/A Grade “E” EPDM N/A Grade “T” Nitrile N/A Grade “T” Nitrile N/A Grade “E” EPDM
Coatings N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint Color: ORANGE
Min. Service Temperature Range N/A -40 ºF N/A -40 ºF N/A -20 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 230 ºF N/A 230 ºF N/A 180 ºF N/A 180 ºF N/A 230 ºF
Max. Working Pressure N/A 500 psi
Product Number N/A 0390171007 N/A 0390175008 N/A 0390171908 N/A 0390176006 N/A 0390171015
UPC Code N/A 69029111312 N/A 69029111392 N/A 69029176178 N/A 69029176240 N/A 69029111313
Weight N/A 2.3 lb