Batch CAD Cart (0)
  • Cart is empty
  • Easily mounts directly to structure.
  • Can be installed with 3/8" or 1/2" threaded rod.
  • 3/8" rod FM approved up to 4ft.
  • 1/2" rod FM approved up to 6ft.
  • Ideal for shell applications.
  • Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.
Unit of Measure
Items
uho-3-bracket-solo

BKT-UHO UNIVERSAL OPEN HUB BRKT (UHO)

uho-3-bracket-solo

BKT-UHO3 UNIVERSAL OPEN HUB BRKT (UHO-3)
Industry Standards/Certifications N/A FM Approved.
Type N/A Flexhead
Style N/A UNIV OPEN HUB
Material N/A GALVANIZED G90 C1010 CRS
Operating Temperature [Max] N/A 300 ºF
Product Number N/A 3640009140 N/A 3640009180
UPC Code N/A 65280801413 N/A 65280801415
HPH Code N/A
Weight N/A 0.44 lb N/A 0.418 lb