Batch CAD Cart (0)
  • Cart is empty
  • Superior height allows the IPT to be mounted without pre-installing the ceiling tile.
  • 24" and 48" lengths.
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for easy positioning at any interval.
Unit of Measure
Items
IPT-Bracket

BKT-IPT 24 INF POS TALL BRKT (IPT-24-BKT1)

IPT-Bracket

BKT-IPT 48 INF POS TALL BRKT (IPT-48-BKT1)
Industry Standards/Certifications N/A cULus Listed. FM Approved. N/A FM Approved.
Operating Temperature [Max] N/A 300 ºF
Product Number N/A 3640009982 N/A 3640009984
UPC Code N/A 652808042272 N/A 652808042289
HPH Code N/A
Weight N/A 1.96 lb N/A 2.25 lb