Batch CAD Cart (0)
  • Cart is empty
  • 16", 24", 30", & 48" Options.
  • Installation with suspended ceilings, dry wall, wood frames, steel studs, and more.
  • Adjustable open hub allows for easy positioning at any interval.
Unit of Measure
Items
open-hub-bracket

BKT-ADO 16 ADJ OPEN HUB BRKT (ADO16BKT3)

open-hub-bracket

BKT-ADO 24 ADJ OPEN HUB BRKT (ADO24BKT3)

open-hub-bracket

BKT-ADO 30 ADJ OPEN HUB BRKT (ADO30BKT3)

open-hub-bracket

BKT-ADO 48 ADJ OPEN HUB BRKT (ADO48BKT3)
Industry Standards/Certifications N/A cULus Listed. FM Approved.
Material N/A 0.04" [1.0mm] THICKNESS G90 GALVANIZED CRS.
Operating Temperature [Max] N/A 300 ºF
Product Number N/A 3640010380 N/A 3640000040 N/A 3640000062 N/A 3640000082
UPC Code N/A 65280801578 N/A 65280800958 N/A 65280801605 N/A 65280801606
HPH Code N/A
Weight N/A 1.76 lb N/A 1.76 lb N/A 2.70 lb N/A 3.6 lb