Batch CAD Cart (0)
  • Cart is empty
The Model BV435 Grooved End Stainless Steel Ball Valves with Lever Handle provide for efficient control of fluid in piping systems. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position.
Unit of Measure
Items
fig_BV435_SS

BV435 1 1/2 STAINLESS STEEL GRVD BALL VLV (600 psi)

fig_BV435_SS

BV435 2 STAINLESS STEEL GRVD BALL VLV (600 psi)

fig_BV435_SS

BV435 2 1/2 STAINLESS STEEL GRVD BALL VLV (600 psi)

fig_BV435_SS

BV435 3 STAINLESS STEEL GRVD BALL VLV (600 psi)

fig_BV435_SS

BV435 4 STAINLESS STEEL GRVD BALL VLV (600 psi)
Type N/A Ball Valve
Style N/A Groove x Groove
Valve Size N/A 1 1/2 in N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in
Operation Type N/A Lever Handle
Body Material N/A Cast Stainless Steel per ASTM A351-CF8M
Ball Material N/A Cast Stainless Steel per ASTM A351-CF8M
Operator Material N/A Stainless Steel Lever per ASTM A-276, Type 304
Seal Material N/A PTFE
Seat Material N/A Virgin PTFE N/A Virgin PTFE N/A Virgin PTFE N/A Virgin PTFE N/A Glass Filled PTFE
Stem Material N/A Stainless steel per ASTM A276, Type 316
Pressure [Max] N/A 600 psi
Operating Torque N/A 62 in·lb N/A 150 in·lb N/A 186 in·lb N/A 248 in·lb N/A 398 in·lb
Anvil Product Number N/A 1330026120 N/A 1330026125 N/A 1330026130 N/A 1330026135 N/A 1330026140
UPC Code N/A 66242897577 N/A 66242897578 N/A 66242897579 N/A 66242897580 N/A 66242897581
HPH Code N/A
Weight N/A 6.6 lb N/A 8.8 lb N/A 15.4 lb N/A 20.7 lb N/A 55.0 lb