| Items |
1/4-SC208 Series SC208 - 1/4 304SS 2-Piece Ball Valve |
1/4-SCL208 Series SC208 - 1/4 304SS 2-Piece Ball Valve, Locking Handle |
3/8-SC208 Series SC208 - 3/8 304SS 2-Piece Ball Valve |
3/8-SCL208 Series SC208 - 3/8 304SS 2-Piece Ball Valve, Locking Handle |
1/2-SC208 Series SC208 - 1/2 304SS 2-Piece Ball Valve |
|||||
| Type | N/A Ball Valve | |||||||||
| Style | N/A 2-Piece | |||||||||
| Valve Size | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | |||||
| Actuator Type | N/A Handle | N/A Locking Handle | N/A Handle | N/A Locking Handle | N/A Handle | |||||
| Brand | N/A SCI | |||||||||
| Handle Sleeve Material | N/A Plastic | |||||||||
| Body Material | N/A ASTM A351 GR CF8 (SS304) | |||||||||
| Seat Material | N/A RTFE | |||||||||
| Ball Material | N/A ASTM A351 GR CF8 (SS304) | |||||||||
| End Cap Material | N/A CF8 Stainless Steel (304) | |||||||||
| Seal Material | N/A PTFE | |||||||||
| Thrust Washer Material | N/A PTFE | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Packing Nut Material | N/A 304 Stainless Steel | |||||||||
| Handle Washer Material | N/A 304 Stainless Steel | |||||||||
| Handle Nut Material | N/A 304 Stainless Steel | |||||||||
| Stem Material | N/A ASTM A276 T-304 | |||||||||
| Handle Material | N/A 304 Stainless Steel | |||||||||
| Cold Working Pressure | N/A 800 lb | |||||||||
| Working Steam Pressure | N/A 150 lb | |||||||||
| Product Number | N/A 4373001010 | N/A 4373002200 | N/A 4373001020 | N/A 4373002210 | N/A 4373001030 | |||||
| UPC Code | N/A 9220141706 | N/A 9220141898 | N/A 9220141707 | N/A 9220141899 | N/A 9220141708 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.36 lb | N/A 0.36 lb | N/A 0.35 lb | N/A 0.35 lb | N/A 0.52 lb | |||||
|
|
||||||||||