Batch CAD Cart (0)
  • Cart is empty
  • 600 lb. WOG, 150 lb. WSP
  • Full Port
  • Forged brass body
  • Blow-out proof stem
  • Chrome plated ball
  • UL Listed (1/4" – 2") Threaded
  • FM approved (1/2" - 2")
  • CSA approved under z21.15a for 1/2 psig (1/2" - 2") – Threaded
  • CSA approved under 3-88 for 5 psig (1/2" - 2") – Threaded
  • Approved under ANSI/ASME B16.33 spec for gas piping to 125 psig (1/2" - 2")
  • Meets fed spec WW-V-35, Type II, Class A, Style 3 (1/2" - 2")
  • Conforms to MSS-SP110
  • Certified to NSF/ANSI 61.8
  • ISO 9001:2008 manufacturer
    Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Unit of Measure
Items
8170

Series 8170 - 1/8 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM

8170

Series 8170 - 1/4 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM

8170

Series 8170 - 3/8 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM

8170

Series 8170 - 1/2 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM

8170

Series 8170 - 3/4 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM
Industry Standards/Certifications N/A Certified to NSF/ANSI 61.8 Approved under ANSI/ASME B16.33 Conforms to MSS-SP110
Type N/A 2-Piece Ball Valve
Style N/A Full Port
Valve Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Operation Type N/A Handle
Body Material N/A Forged Brass ASTM B-124 C37700
Seat Material N/A PTFE
Stem Material N/A Brass ASTM B-16, C36000
Ball Material N/A Chrome Plated, Brass ASTM B-16, C36000, N/A Chrome Plated, Brass ASTM B-16, C36000, N/A Chrome Plated, Brass ASTM B-16, C36000, N/A Chrome Plated, Brass ASTM B-16, C36000, N/A Chrome Plated, Forged Brass ASTM B-124, C37700
Handle Material N/A Forged Steel ASTM-A-283-D
Handle Nut Material N/A Forged Steel ASTM - AISI-1010
Flow Coefficient Cv N/A 6.5 N/A 6.5 N/A 6.5 N/A 10 N/A 26
Pressure [Max] N/A 600 psi
Product Number N/A 4377000000 N/A 4377000010 N/A 4377000020 N/A 4377000030 N/A 4377000040
UPC Code N/A 09220112140 N/A 09220112141 N/A 09220112142 N/A 09220112143 N/A 09220112144
HPH Code N/A NA
Weight N/A 0.34 lb N/A 0.34 lb N/A 0.34 lb N/A 0.42 lb N/A 0.83 lb