Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Series-588

Series 588 - 1/4 316SS Uni-Body Ball Valve, Reduced Port, 800 CWP, Threaded

Series-588

Series 588 - 1/4 316SS Uni-Body Ball Valve, Reduced Port, 800 CWP, Threaded

Series-588

Series 588 - 3/8 316SS Uni-Body Ball Valve, Reduced Port, 800 CWP, Threaded

Series-588

Series 588 - 3/8 316SS Uni-Body Ball Valve, Reduced Port, 800 CWP, Threaded

Series-588

Series 588 - 1/2 316SS Uni-Body Ball Valve, Reduced Port, 800 CWP, Threaded
Type N/A Ball Valve
Valve Size N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
End Type N/A Threaded Ends
Actuator Type N/A Lockable Lever Handle N/A Lockable Oval Handle N/A Lockable Lever Handle N/A Lockable Oval Handle N/A Lockable Lever Handle
Brand N/A Sharpe
Body Material N/A 316 Stainless Steel ASTM A351 CF8M
Seat Retainer Material N/A 316 Stainless Steel
Seat Material N/A PTFE
Ball Material N/A 316 Stainless Steel
Stem Material N/A 316 Stainless Steel
Thrust Bearing Material N/A PTFE
Stem Packing Material N/A PTFE
Gland Packing Material N/A 300 Series Stainless Steel
Handle Material N/A 300 Series Stainless Steel
Lock Washer Material N/A 300 Series Stainless Steel
Stem/Handle Nut Material N/A 300 Series Stainless Steel
Locking Device Material N/A 300 Series Stainless Steel
Handle Sleeve Material N/A PVC
Cold Working Pressure N/A 800 lb
Flow Coefficient N/A 2 N/A 2 N/A 2.5 N/A 2.5 N/A 5
Operating Temperature [Min] N/A 0 ºF
Operating Temperature [Max] N/A 400 ºF
Product Number N/A 4351013620 N/A 4351013780 N/A 4351013640 N/A 4351013800 N/A 4351013660
UPC Code N/A 9220139084 N/A 9220140795 N/A 9220139085 N/A 9220140796 N/A 9220139086
HPH Code N/A
Weight N/A 0.20 lb N/A 0.20 lb N/A 0.30 lb N/A 0.30 lb N/A 0.40 lb