Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
FIG 213

Fig. 213 - 4" 90° No Hub Restraint

FIG 213

Fig. 213 - 5" 90° No Hub Restraint

FIG 213

Fig. 213 - 6" 90° No Hub Restraint

FIG 213

Fig. 213 - 8" 90° No Hub Restraint
Size N/A 4" N/A 5" N/A 6" N/A 8"
Number of Elements N/A 3 N/A 3 N/A 3 N/A 4
Material N/A Steel
Finish N/A EG
Hardware N/A Zinc Plated
Product Number N/A 0560560000 N/A 0560560002 N/A 0560560004 N/A 0560560006
UPC Code N/A 65280808410 N/A 65280808411 N/A 65280808412 N/A 65280808413
HPH Code N/A
Weight N/A 1.95 lb N/A 2.45 lb N/A 2.78 lb N/A 3.77 lb