Batch CAD Cart (0)
  • Cart is empty
  • Fig-7050

    These fittings are designed to provide minimal pressure drop and uniform strength.

  • Fig-7051

    These fittings are designed to provide minimal pressure drop and uniform strength.

  • 1221

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • 7074

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • Fig-7450

    The Gruvlok® Fire-Rite™ short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 300 psi pressure rating.
    Fire-Rite™ fittings are painted to industry specification and are available galvanized for more corrosive environments.
    CAD design increases internal diameters and provides superior flow capability.
    Fire-Rite™ fittings are cast from ASTM A-536 Ductile Iron to Grade 65-45-12.

  • 7460

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • FP7074SLT SlideLOK® Pre-Installed Cap & Coupling

    Anvil's patented SLT Cap’s geometry is combined with our patented Slidelok® coupling to form the Industry’s only Ready for Installation Cap. SLT Technology is designed to reduce installation time by coming pre-assembled from the factory with no loose parts. Installation time for the SLT Cap is up to 50% less than all other industry grooved caps. The SLT Cap is designed to be used with standard roll, cut or swage grooved steel pipe, Gruvlok or SPF grooved-end fittings and valves. The SLT Cap allows for a maximum working pressure up to 450psi.

  • Fig-SE5SLT

    Anvil's patented SLT End of Line’s geometry is combined with our patented SlideLOK® coupling to form the Industry’s only Ready for Installation End of Line Fitting. SLT Technology is designed to reduce installation time by coming pre-assembled from the factory with no loose parts. Installation time for the SE5SLT is up to 50% less than similar industry grooved fittings.
    The SE5SLT is designed to be used with standard roll, cut or swage grooved steel pipe, Gruvlok or SPF groovedend fittings and valves.
    SE5SLT ductile iron fittings are grooved on the large end and reduced size female NPT threaded on the small end. The SE5SLT fittings are ideal for all types of applications where transition from grooved to female thread is required. SE5SLT fittings allow for convenient connection of drains, vents, pressure gauges as well as direct connection of an end of line sprinkler head. All sizes are UL, ULC listed and FM approved for 450 PSI working pressure.

  • fig_7062

    Fig. 7062

    (4)

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • fig_7063

    Fig. 7063

    (24)

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • fig_7065

    Fig. 7065

    (4)

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.

  • 7050dr

    Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
    These fittings are designed to provide minimum pressure drop and uniform strength.
    Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
    Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.