Batch CAD Cart (0)
  • Cart is empty
  • Series 10FW

    • 250 lb. Non-Shock CWP
    • Class 125/150 flange
    • Ductile iron body and bonnet
    • Stainless steel non-rising stem
    • Wax encapsulated cap screws
    • Fusion bonded epoxy coating
    • Meets AWWA C515
    • Bronze wedge nut

  • Series 35FW

    • 300 lb. non-shock cold working pressure
    • Ductile iron body and bonnet
    • 304 Stainless steel stem
    • Wax encapsulated stainless cap screws
    • Fusion bonded epoxy coating AWWA C550
    • Meets AWWA C515
    • Certified to ANSI/NSF 61 and 372 (Lead Free)
    • UL Listed / FM Approved up to 12"
    • Grooved stem for tamper switch
    • Tapped and plugged for by-pass with additional bosses