The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Items |
1/2-SP705-EPDM CS 1/2PX1/2P EPDM NO STOP CPLG |
1/2-SP705-HNBR CS 1/2PX1/2P HNBR NO STOP CPLG |
3/4-SP705-EPDM CS 3/4PX3/4P EPDM NO STOP CPLG |
3/4-SP705-HNBR CS 3/4PX3/4P HNBR NO STOP CPLG |
1-SP705-EPDM CS 1P X 1P EPDM NO STOP CPLG |
|||||
| Type | N/A Coupling No Stop | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A EPDM | N/A HNBR | N/A EPDM | N/A HNBR | N/A EPDM | |||||
| Figure Number | N/A SP705 | |||||||||
| Product Number | N/A 4342012600 | N/A 4342002600 | N/A 4342012610 | N/A 4342002610 | N/A 4342012620 | |||||
| UPC Code | N/A 65280818022 | N/A 65280817814 | N/A 65280818023 | N/A 65280817815 | N/A 65280818024 | |||||
| HPH Code | N/A 212SI9510A | N/A 212SI9610A | N/A 212SI9510C | N/A 212SI9610C | N/A 212SI9510E | |||||
| Weight | N/A 0.308 lb | N/A 0.308 lb | N/A 0.441 lb | N/A 0.441 lb | N/A 0.628 lb | |||||
|
|
||||||||||