| Items |
BKT-ADO-16 BKT-ADO 16 ADJ OPEN HUB BRKT (ADO16BKT3) |
BKT-ADO-24 BKT-ADO 24 ADJ OPEN HUB BRKT (ADO24BKT3) |
BKT-ADO-30 BKT-ADO 30 ADJ OPEN HUB BRKT (ADO30BKT3) |
BKT-ADO-48 BKT-ADO 48 ADJ OPEN HUB BRKT (ADO48BKT3) |
||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||
| Material | N/A 0.04" [1.0mm] THICKNESS G90 GALVANIZED CRS. | |||||||
| Operating Temperature [Max] | N/A 300 ºF | |||||||
| Product Number | N/A 3640010380 | N/A 3640000040 | N/A 3640000062 | N/A 3640000082 | ||||
| UPC Code | N/A 65280801578 | N/A 65280800958 | N/A 65280801605 | N/A 65280801606 | ||||
| HPH Code | N/A | |||||||
| Weight | N/A 1.76 lb | N/A 1.76 lb | N/A 2.70 lb | N/A 3.6 lb | ||||
|
|
||||||||