| Items |
1/4 x 1 1/4-8-MTL-THRD MTL 1/4X1 1/4-8 300# T/A FPT TEE-LET |
1/2 x 1 1/4-2-MTL-THRD MTL 1/2X1 1/4-2 300# T/A FPT TEE-LET |
1/2 x 2-2 1/2-MTL-THRD MTL 1/2X2-2 1/2 300# T/A FPT TEE-LET |
1/2 x 2 1/2-8-MTL-THRD MTL 1/2X2 1/2-8 300# T/A FPT TEE-LET |
3/4 x 1 1/4-2-MTL-THRD MTL 3/4X1 1/4-2 300# T/A FPT TEE-LET |
|||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
| Type | N/A Welded Outlet | |||||||||
| Style | N/A Threaded | |||||||||
| Nominal Size | N/A 1/4 x 1 1/4-8 in | N/A 1/2 x 1 1/4-2 in | N/A 1/2 x 2-2 1/2 in | N/A 1/2 x 2 1/2-8 in | N/A 3/4 x 1 1/4-2 in | |||||
| Material | N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Schedule | N/A 40 | |||||||||
| Product Number | N/A 0363185901 | N/A 0363190042 | N/A 0363190067 | N/A 0363190083 | N/A 0363190141 | |||||
| UPC Code | N/A 66242801027 | N/A 69029109519 | N/A 69029109520 | N/A 69029109521 | N/A 69029109523 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.08 lb | N/A 0.171 lb | N/A 0.171 lb | N/A 0.169 lb | N/A 0.26 lb | |||||
|
|
||||||||||