| Items | 
                                
                                                             3/8-152-BLK MI SCR CONCRT INS 152 3/8 BLK MI SCR CONCRT INS  | 
                        
                                
                                                             1/2-152-BLK MI SCR CONCRT INS 152 1/2 BLK MI SCR CONCRT INS  | 
                        
                                
                                                             5/8-152-BLK MI SCR CONCRT INS 152 5/8 BLK MI SCR CONCRT INS  | 
                        
                                
                                                             3/4-152-BLK MI SCR CONCRT INS 152 3/4 BLK MI SCR CONCRT INS  | 
                        
                                
                                                             7/8-152-BLK MI SCR CONCRT INS 152 7/8 BLK MI SCR CONCRT INS  | 
                |||||
| Type | N/A Screw Concrete Insert | |||||||||
| Rod Size | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | N/A 7/8 | |||||
| Maximum Load | N/A 730 lb | N/A 1,130 lb | N/A 1,260 lb | N/A 2,500 lb | N/A 2,500 lb | |||||
| Product Number | N/A 0500070008 | N/A 0500070016 | N/A 0500070024 | N/A 0500070032 | N/A 0500070040 | |||||
| UPC Code | N/A 69029113749 | N/A 69029113750 | N/A 69029113751 | N/A 69029113752 | N/A 69029113753 | |||||
| HPH Code | N/A 034GR6093 | N/A 034GR6094 | N/A 034GR6095 | N/A 034GR6096 | N/A 034GR6097 | |||||
| Weight | N/A 0.31 lb | N/A 0.32 lb | N/A 0.37 lb | N/A 0.64 lb | N/A 0.71 lb | |||||
| 
                         | 
                ||||||||||