ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
How to size: Determine size by dimensions most suitable to the installation (see dimensions of standard brackets below). Special welded steel brackets can be furnished on order.
Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
Features: If supporting pipe by rod, rod can be installed anywhere along the length of the bracket thus providing horizontal adjustment.
Ordering: Specify bracket number, figure number, name and finish. Orders for special brackets are to be accompanied by detailed sketch.
Order Separately: Rod, Fig. 60, bolts, nuts, and back plates for fastening brackets to wall. Specify size and length of rod, bolts size, thickness, and drilling of back plates.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

View items

Item #

CAD

Finish

Max Load

Weight

N/A N/A Plain N/A 3000 lb N/A 24.3 lb
N/A N/A Hot-Dip Galvanized N/A 3000 lb N/A 24.3 lb
N/A N/A Plain N/A 3000 lb N/A 51.8 lb
N/A N/A Hot-Dip Galvanized N/A 3000 lb N/A 51.8 lb
N/A N/A Plain N/A 3000 lb N/A 68.9 lb
N/A N/A Hot-Dip Galvanized N/A 3000 lb N/A 68.9 lb
N/A N/A Plain N/A 3000 lb N/A 86.1 lb
N/A N/A Hot-Dip Galvanized N/A 3000 lb N/A 86.1 lb
N/A N/A Plain N/A 3000 lb N/A 140.5 lb
N/A N/A Hot-Dip Galvanized N/A 3000 lb N/A 140.5 lb
Showing 10 of 12  |  View All 12 Standard Items