Item # |
CAD |
BIM |
Nominal Pipe Size |
Weight |
|---|---|---|---|---|
| 2-2G-(2AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 | Weight N/A 15 lb |
| 2-4G-(4AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 | Weight N/A 18 lb |
| 2-8G-(8AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 | Weight N/A 20 lb |
| 2 1/2-2G-(2AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 1/2 | Weight N/A 27 lb |
| 2 1/2-4G-(4AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 1/2 | Weight N/A 30.0 lb |
| 2 1/2-8G-(8AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 2 1/2 | Weight N/A 33.0 lb |
| 3-2G-(2AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 3 | Weight N/A 37 lb |
| 3-4G-(4AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 3 | Weight N/A 40.00 lb |
| 3-8G-(8AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 3 | Weight N/A 44 lb |
| 4-2G-(2AXL) |
CAD
N/A |
BIM
N/A |
Nominal Pipe Size N/A 4 | Weight N/A 64.0 lb |
| Showing 10 of 27 | View All 27 Standard Items | ||||