Item # |
CAD |
Material |
Finish |
Pipe Size |
Weight |
---|---|---|---|---|---|
4-259-Plain | CAD N/A | Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 10.8 lb |
4-259-Galvanized | CAD N/A | Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Weight N/A 10.8 lb |
5-259-Plain | CAD N/A | Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 12.1 lb |
5-259-Galvanized | CAD N/A | Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 5 in | Weight N/A 12.1 lb |
6-259-Plain | CAD N/A | Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 12.7 lb |
6-259-Galvanized | CAD N/A | Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 6 in | Weight N/A 12.7 lb |
8-259-Plain | CAD N/A | Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 8 in | Weight N/A 21.3 lb |
8-259-Galvanized | CAD N/A | Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 8 in | Weight N/A 21.3 lb |
10-259-Plain | CAD N/A | Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 10 in | Weight N/A 25.70 lb |
10-259-Galvanized | CAD N/A | Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 10 in | Weight N/A 25.70 lb |
Showing 10 of 32 | View All 32 Standard Items |