Item # |
CAD |
Material |
Finish |
Pipe Size |
Weight |
---|---|---|---|---|---|
4-258-Plain |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 9.1 lb |
4-258-Galvanized |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Weight N/A 9.1 lb |
5-258-Plain |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 10.8 lb |
5-258-Galvanized |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 5 in | Weight N/A 10.8 lb |
6-258-Plain |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 11.8 lb |
6-258-Galvanized |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 6 in | Weight N/A 11.8 lb |
8-258-Plain |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 8 in | Weight N/A 14.3 lb |
8-258-Galvanized |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 8 in | Weight N/A 14.3 lb |
10-258-Plain |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Plain | Pipe Size N/A 10 in | Weight N/A 19.3 lb |
10-258-Galvanized |
CAD
N/A ![]() |
Material N/A Cast Iron | Finish N/A Zinc Plated | Pipe Size N/A 10 in | Weight N/A 19.3 lb |
Showing 10 of 32 | View All 32 Standard Items |