Item # |
CAD |
Pipe Size |
Material |
Max Load |
Weight |
---|---|---|---|---|---|
4-5-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 4 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 6.1 lb |
6-8-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 6 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 10.2 lb |
10-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 10 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 10.8 lb |
12-14-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 12 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 14 lb |
16-18-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 16 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 15.3 lb |
20-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 20 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 22.8 lb |
24-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 24 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 23.1 lb |
30-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 30 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 24 lb |
36-165-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 36 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 24.1 lb |