Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/4-1190-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.39 lb |
1/4-1190-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.39 lb |
3/8-1190-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.43 lb |
3/8-1190-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.43 lb |
1/2-1190-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.56 lb |
1/2-1190-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.56 lb |
3/4-1190-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.6 lb |
3/4-1190-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.6 lb |
1-1190-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.84 lb |
1-1190-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.84 lb |
Showing 10 of 16 | View All 16 Standard Items |