Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/8-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/8 in | Coatings N/A Black | Weight N/A 0.06 lb |
1/4-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.11 lb |
3/8-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.14 lb |
1/2-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.20 lb |
3/4-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.32 lb |
1-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.5 lb |
1 1/4-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.76 lb |
1 1/2-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.00 lb |
2-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.61 lb |
2 1/2-3102-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 2.77 lb |
Showing 10 of 26 | View All 26 Standard Items |