Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/8-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/8 in | Coatings N/A Black | Weight N/A 0.06 lb |
1/4-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.1 lb |
3/8-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.15 lb |
1/2-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.22 lb |
3/4-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.36 lb |
1-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.57 lb |
1 1/4-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.87 lb |
1 1/2-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.16 lb |
2-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.81 lb |
2 1/2-3101-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 3.23 lb |
Showing 10 of 26 | View All 26 Standard Items |