Item # |
CAD |
BIM |
Valve Size |
Actuator Type |
Weight |
---|---|---|---|---|---|
3/8-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 3/8 in | Actuator Type N/A Wheel Handle | Weight N/A 0.5 lb |
1/2-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 1/2 in | Actuator Type N/A Wheel Handle | Weight N/A 0.6 lb |
3/4-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 3/4 in | Actuator Type N/A Wheel Handle | Weight N/A 0.80 lb |
1-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 1 in | Actuator Type N/A Wheel Handle | Weight N/A 1.1 lb |
1 1/4-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 1 1/4 in | Actuator Type N/A Wheel Handle | Weight N/A 1.80 lb |
1 1/2-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 1 1/2 in | Actuator Type N/A Wheel Handle | Weight N/A 2.2 lb |
2-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 in | Actuator Type N/A Wheel Handle | Weight N/A 3.30 lb |
2 1/2-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 2 1/2 in | Actuator Type N/A Wheel Handle | Weight N/A 5.83 lb |
3-8502L |
CAD
N/A ![]() |
BIM
N/A ![]() |
Valve Size N/A 3 in | Actuator Type N/A Wheel Handle | Weight N/A 9.12 lb |