Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
3/4-487-Black | CAD N/A | BIM N/A | Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 2.00 lb |
3/4-487-Galvanized | CAD N/A | BIM N/A | Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 2.00 lb |
1-487-Black | CAD N/A | BIM N/A | Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 2.25 lb |
1-487-Galvanized | CAD N/A | BIM N/A | Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 2.25 lb |
1 1/4-487-Black | CAD N/A | BIM N/A | Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 4.75 lb |
1 1/4-487-Galvanized | CAD N/A | BIM N/A | Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 4.75 lb |
1 1/2-487-Black | CAD N/A | BIM N/A | Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 5 lb |
1 1/2-487-Galvanized | CAD N/A | BIM N/A | Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 5 lb |
2-487-Black | CAD N/A | BIM N/A | Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 6.5 lb |
2-487-Galvanized | CAD N/A | BIM N/A | Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 6.5 lb |
Showing 10 of 22 | View All 22 Standard Items |