Check valves feature cast brass* bodies with a spring loaded clapper assembly making this valve suitable for vertical or horizontal installations. Features metal faced clapper with O-ring seat. Rated to 300 psi. Valve bodies are tapped and plugged 1/2" IPS for additional equipment such as a ball drip valve when used in conjunction with a Fire Department Connection or a pressure gauge when used in a supply line.
*Contains lead. Not for use in water systems intended for human consumption.
| Items |
1 1/2-09-577-FNPT X FNPT 09-577 Check Valve, 1 1/2 FxF NPT UL |
1 1/2-09-575-MNPT X FNPT 09-575 Check Valve, 1 1/2 MxF NPT UL |
1 1/2-09-574-MNPT X GRV 09-574 Check Vlv 1 1/2 MNPTxGRV UL |
1 1/2-09-576-GRV X GRV 09-576 Check Valve, 1 1/2 GRV UL |
2-09-570-MNPT X FNPT 09-570 Chk Vlv, 2 MNPTxFNPT UL/ULC/FM |
|||||
| Type | N/A Check Valve | |||||||||
| Style | N/A Spring | |||||||||
| Valve Size | N/A 1 1/2 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | |||||
| Body Material | N/A Cast Brass | |||||||||
| Spring Material | N/A Stainless Steel | |||||||||
| Clapper Material | N/A Brass ASTM c37700 | |||||||||
| Pin Material | N/A Brass ASTM c86300 | |||||||||
| O-Ring Material | N/A NBR1052 | |||||||||
| Threaded Port Material | N/A Brass | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 4380003550 | N/A 4380003540 | N/A 4380003520 | N/A 4380003540 | N/A 4380003500 | |||||
| UPC Code | N/A 87989800760 | N/A 87989800758 | N/A 87989800757 | N/A 87989800759 | N/A 87989800540 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 5.49 lb | N/A 5.83 lb | N/A 5.74 lb | N/A 5.83 lb | N/A 5.66 lb | |||||
|
|
||||||||||