ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For attachment to structural steel in conjunction with the Fig. 299 clevis and with type C variable spring hanger or Type C Constant Support.
Ordering: Specify rod size, figure number, name, finish and whether short or long lug is required.
Order Separately: Fig. 291 pin with cotters or bolt and nut
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Plain

Maximum Temperature

750 ºF

Maximum Load at 650 °F

2,160 lb

Maximum Load at 750 °F

1,692 lb

Rod Size

5/8 in

Product Number

0500002910

UPC Code

69029113356

HPH Code

034GR5726

Weight

0.68 lb