ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For attachment to structural steel in conjunction with the Fig. 299 clevis and with type C variable spring hanger or Type C Constant Support.
Ordering: Specify rod size, figure number, name, finish and whether short or long lug is required.
Order Separately: Fig. 291 pin with cotters or bolt and nut
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Maximum Temperature

N/A 750 ºF

Maximum Load at 650 °F

N/A 9,500 lb

Maximum Load at 750 °F

N/A 7,440 lb

Rod Size

N/A 1 1/4 in

Product Number

N/A 0500002969

UPC Code

N/A 69029133017

HPH Code

N/A 034GR5730

Weight

N/A 3.7 lb