ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For single rod suspension of Fig. 81-H, type B and C constant supports.
Ordering: Specify rod size, figure number, name, finish and “H” dimension.
Unit of Measure

Specifications

Type

N/A Welding Beam Lug

Style

N/A Two Hole

Rod Size

N/A 5/8X2

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 2,160 lb

Rod Take-Out Constant 1-9

N/A 1 1/2

Rod Take-Out Constant 10-18

N/A 1 1/2

Rod Take-Out Constant 19-34

N/A 2

Rod Take-Out Constant 35-49

N/A 3

Product Number

N/A 0500002282

UPC Code

N/A 69029183456

Weight

N/A 1.6 lb