ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 60 STEEL WASHER PLATE, 7/8" Zinc Plated FINISH

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Rod Size

N/A 7/8

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Maximum Temperature

N/A 450 ºF

Maximum Load at 650 °F

N/A 4,480 lb

Maximum Load at 750 °F

N/A 3,508 lb

Product Number

N/A 0500297569

UPC Code

N/A 69029192174

Weight

N/A 2.2 lb