ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 60 STEEL WASHER PLATE, 2 3/4" PLAIN FINISH

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Rod Size

N/A 2 3/4

Material

N/A Carbon Steel

Finish

N/A Plain

Maximum Temperature

N/A 750 ºF

Maximum Load at 650 °F

N/A 49400 lb

Maximum Load at 750 °F

N/A 38687 lb

Product Number

N/A 0500005160

UPC Code

N/A 69029182390

Weight

N/A 6.2 lb