ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 55 STRUCTURAL WELD LUG, SHORT, 2-1/4 IN Zinc Plated FINISH

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Carbon Steel - Galvanized

Maximum Temperature

450 ºF

Maximum Load at 650 °F

32300 lb

Maximum Load at 750 °F

25295 lb

Rod Size

2 1/4 in

Product Number

0500297098

UPC Code

69029178121

HPH Code

034GR5716J

Weight

7.6 lb