ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 55 STRUCTURAL WELD LUG, SHORT, 1 IN PLAIN FINISH

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Maximum Temperature

N/A 750 ºF

Maximum Load at 650 °F

N/A 5,900 lb

Maximum Load at 750 °F

N/A 4,620 lb

Rod Size

N/A 1 in

Product Number

N/A 0500002548

UPC Code

N/A 69029113349

HPH Code

N/A 034GR5702

Weight

N/A 1.2 lb