ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Clip can be fastened to side of joist or wall to support hanger rod.
Ordering: Specify rod size, figure number, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed and FM Approved.

Type

N/A Beam Bracket

Style

N/A Steel Side

Rod Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Max Load With Lag Screw

N/A 650 lb

Max Load With Bolt to Steel

N/A 1,150 lb

UPC Code

N/A 69029114594

Product Number

N/A 0500341516

HPH Code

N/A 034GR8933

Weight

N/A 0.43 lb