Industry Standards/Certifications |
N/A FM Approved |
Type |
N/A Air Vent |
Style |
N/A Automatic |
Valve Size |
N/A 3/4 in |
Body Material |
N/A Cast Iron ASTM A 126, Class B |
Cover Material |
N/A Cast Iron ASTM A 126, Class B |
Lever Frame Material |
N/A Stainless Steel-T304, ASTM A 240 |
Seat Material |
N/A Stainless Steel-T303, 582 |
Float Material |
N/A Stainless Steel-T304, ASTM A 240 |
Gasket Material |
N/A Non Asbestos |
Cover Bolt Material |
N/A Carbon Steel-Sae Grade 5 |
Float Arm Material |
N/A Stainless Steel-T304, ASTM A 240 |
Orifice Button Material |
N/A Viton |
Pivot Pin Material |
N/A Stainless Steel-T303, 582 |
Pin Retainer Material |
N/A Stainless Steel-Ph 15-7 MO |
Pipe Plug Material |
N/A Steel |
Locator Material |
N/A Stainless Steel-T304, ASTM F 593 |
Pressure Rating |
N/A 150 psi |
Max. Rated Pressure |
N/A 250 ºF |
Max. Working Pressure at 150 °F |
N/A 175 psi |
Max. Working Pressure at 250 °F |
N/A 150 psi |
Product Number |
N/A 0386012017 |
UPC Code |
N/A 69029159940 |
Weight |
N/A 5.5 lb |